Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series E6.29 ESD - openable along the inner and outer radius
The E6.29 ESD made of conductive ESD material for use in avoiding static charges is characterised by extremely quiet, low-vibration operation. The ultra-low noise levels have been confirmed in a recent report by the TÜV Immisionsschutz und Energiesysteme GmbH.
- Quiet from 27dB(A): small pitch for quiet, smooth running
- Long service life:
low vibration, high tensile strength
- Quick assembly:
openable along the inner and outer radius
- High strength for unsupported applications
To the product certificate for ESD energy chains
Available inner widths Bi: 30 - 100mm
Available bend radii R: 55 - 150mm
Pitch: 22mm per chain link = 46 chain links/m
A = moving end, B = fixed end
Pitch: 22mm
Links per m: 46
Travel: S
Chain Length = S/2 + K
K = allowance for bend radius in the e-chains® length calculation in mm
Note: chain length for the chain links is rounded up as there are no half chin links.