Rotating energy supply for all media in a complete system

Standards can be adapted flexibly and efficiently

Product experts in conversation
White paper on rotating energy supply
Reverse Bend Radius configurator

The new standard for circular movements

Teaser SRM
Teaser SRM-L
Polymer Rotation Module

Special solutions for special applications

Static rotating energy supply
Teaser SRM-V
Teaser PRM-V
  • rotation angle up to 540° (in one plane)
  • rotation angles of 900° and more are possible with the igus® multi-rotation module
  • Maximum rotation angle in minimum installation space
  • Rotation speed of up to 360°/s
  • Lighter and more compact than static guide troughs
  • Minimum displacement force and maximum service life
  • Module design with standardised mounting variants
  • Integrated strain relief and cable routing directly in the guide trough
  • Determine rotating energy supply quickly and reliably via CAD configurator

What does "reverse bend radius" mean?

What does "MRM" mean?

MRM module with two levels

Your options with igus® guide trough

Rotating energy supply with brackets
Rotating energy supply with cover
Rotating energy supply with integrated guide
Rotating energy supply with tube troughs
Space-saving with reverse e-chains®

Suitable products and tools

chainflex cables for Reverse Bend Radius applications
Rotating energy supply systems for various applications

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation