twisterband - rotary movements in a very small space

Compact, modular, cost-effective, twistable up to 7,000°*

Size overview

twisterband size overview
twisterband size overview

Calculation: number of strips depends on angle of rotation

  • Example: XX ≈ 1200° / 360 + 2
  • Result: XX ≈ 6 bands
  • Example: XX ≈ 1200° / 340 + 2
  • Result: XX ≈ 6 bands
  • Example: XX ≈ 720° / 180 + 2
  • Result: XX ≈ 6 bands
  • Example: XX ≈ 1200° / 180 + 6
  • Result: XX ≈ 13 bands

Assembly instructions

Application examples

Test laboratory

Special specification of the twisterband

twisterband
twisterband
twisterband
twisterband
twisterband
twisterband
twisterband HD

twisterband HD

  • Even more stable
  • Even higher service life
  • Rotary movements in the smallest of spaces up to 7,000 degrees*
  • max. Rotation speed 180°/s
  • Guidance of electrical cables, fibre optic cables, pneumatic cables in one system

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation