TPE coax cable | CFKoax 50Ω

MAT90455662 product image
igus-icon-lupe
  • For extremely heavy duty applications
  • TPE outer jacket
  • Hydrolysis and microbe-resistant
  • Silicone-free
  • UV-resistant
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90455662
BNC Connector/ BNC Connector
5.5
InfoInfoigus-icon-infoigus® GmbH defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 50 m * igus® GmbH was able to successfully implement customer applications with excess length. Test us!