igusigus-icon-cart(0)

Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance: 
  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68
Broj proizvoda: 0
Ništa nije pronađeno? igus® LiveChat će vam odmah pomoći! Ili samo nam pošaljite poruku
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
      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH