You are looking for a possibility to configure your product exactly the way you need it for your application? Our tools provide you with suitable equipment so that you can put together your desired product quickly and easily. Whether for e-chains®, chainflex® cables, iglidur® bearings, drylin® linear bearings and many other product areas – we offer you a wide range of reliable configuration and calculation tools. Reduce your process costs with our online tools and many other useful online services. Do you require support? We are happy to help you – feel free to call us.
Video showing an example of a the-chain online tool
Here, you can go directly to our tools use in the area of e-chains®:
Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.
With two to six parameters, you can reduce the number of matching e-chains® from a variety of options. Easy, reliable, fast.
The e-chain® expert for fully harnessed, ready-to-install e-chain® systems for medium travels of 10 to 60 m in gliding applications. Installation service on request
With two to six parameters, you can reduce the number of matching e-chains® from a variety of options. Easy, reliable, fast.
Use this configurator to fill your e-chains® quickly and easily. With parts list, download and 3D CAD ....
With two to six parameters, you can reduce the number of matching e-chains® from a variety of options. Easy, reliable, fast.
The e-chains® configurator for robotic equipment. Simply select the robot type and find the right e-chain® system at once.
The product finder gives you a quick overview of all eligible chainflex® cables specifically for your application.
Here, individual chainflex® cables in lengths from 300m can, from now on, be ordered in 3 minutes at the current daily price.
The parameters of travel, bend radius and acceleration will give you the service life expectancy of the chainflex® cable.
Harnessed drive cables in accordance with manufacturer standards can be found and ordered online easily and quickly. With service life calculation for the cable
Select from over 950 chainflex® cables and 3,500 connector components, order and generate EPLAN electric P8 macro.
Configure your individual hose cable in few minutes and order directly online.
Video example of a dry-tech® online tool
Here you can find our online tools in the dry-tech® area:
The iglidur® product finder shows you the right plain bearing solution for your application with just a few clicks. With a direct link to the online catalogue with more information and prices.
By entering application parameters, you can calculate the expected service life for iglidur® bearings. Even easier, faster product selection and service-life calculation
The product finder will show you immediately which iglidur® bar stock meets your requirements.
Find the best solution for plain bearings manufactured from iglidur® bar stock with service life calculation.
With just a few clicks, the iglidur® PRT expert will output slewing ring bearings suitable for your application and calculate their expected service life.
From 8 iglidur® materials choose the right one for your application.
Configure and order long-lasting gears in 60 seconds. Ready to ship in 3 days.
Create and download a 3D model using the new roller configurator. Then place your order in the 3D printing service and receive it three days later.
The iglidur® product finder shows you the right plain bearing solution for your application with just a few clicks.
By entering application parameters, you find the best solution for your application. The service life is determined immediately.
Simply choose one of three options and then add your own application parameters.
The selection refers to various lead screw and nut materials, whose suitability for the application and the expected service life are calculated.
Quickly and easily configure lead screws and pins - from the idea to the technical drawing in seconds.
The product finder for drylin® drive technology calculates the appropriate linear unit and determines the associated motors and their service life.
The product finder for drylin® drive technology allows the calculation of the appropriate linear unit and the service life.
With the new drylin® SHT drive technology configurator, you can quickly and easily configure your individual drylin® SHT lead screw module.
The expert for the drylin® drive technology now allows the determination of corresponding motors and prediction of service life besides the calculation of suitable linear units.
Create a complete system with several carriages and rails in various installation positions.
With just a few items of information, you will be informed about the anticipated service life of xiros® polymer ball bearings
Based on your required dimensions and specified application parameters, the tool selects suitable xiros® guide rollers for you and calculates the expected deflection as well as the weight.
With the new robolink® designer, you can quickly and easily configure your individual robolink® D robot arm online using an intuitive CAD interface.
igus® now has a simple, intuitive control software available that facilitates programming of individual articulated arms (1-5 DOF) for a conceivable hardware configuration.
Here you can specify your individual complete system of robot joints including suitable tubes in desired lengths and select the desired accessories.
Find suitable e-chains® for travel distances up to 13 m with the product finder for e-chains® app. Download now free of charge and use offline.
Find and configure e-chains® specifically for your application and calculate the expected service life with the igus® iOS app. Quick and easy to use anywhere.
With the e-chains® service life predictor you can calculate quickly and easily the expected service life of e-chains® specifically for your application. The iOS app is available for download from iTunes free of charge.
With the e-chains® robot equipment configurator, you can quickly and easily configure your robot application with triflex® e-chains®.
With the iOS app "readychain® hose configurator", you can quickly and easily configure readychain® hoses, including connectors.
The iglidur® bar stock product finder shows you quickly and easily the suitable iglidur® bar stock specifically for your application. Use quickly and easily anywhere and everywhere.
The iglidur® piston ring product finder shows you quickly and easily suitable iglidur® piston rings specifically for your application. Download now from iTunes free of charge as an iOS app.
The iglidur® speedimold product finder shows you quickly and easily suitable iglidur® materials specifically for your application. Download now from iTunes free of charge as an iOS app.
The igubal® product finder app shows you quickly and easily suitable igubal® spherical bearing solutions specifically for your application.
With the xiros® service life predictor, you can quickly and easily calculate the expected service life of xiros® plastic ball bearings specifically for your application.
With the iOS "drylin® W configurator" app, you can configure drylin® W linear guides specifically for your application quickly and easily.
With the drylin® linear guides experts app, you can find and configure suitable drylin® linear guides specifically for your application and calculate the expected service life quickly and easily.
With the iOS app "drylin® W configurator with special articles", you can configure suitable drylin® W linear guides with special articles specifically for your application quickly and easily. Download now from iTunes free of charge.
You can find and configure suitable drylin® lead screw units specifically for your application and calculate the foreseeable service life quickly and easily using the iOS app "Experts in lead screw drives". Now available from iTunes free of charge.
With the igus® Fit calculator, you can quickly and easily calculate fits and tolerances in accordance with ISO 286. The maximum and minimum dimensions are shown as well as the associated type of fit.
Engineers can use the igus® 3D CAD app as a mobile tool for finding components in the igus® product catalogue configuring them in line with requirements.
Quickly select the product with only a few clicks, compare it on the product page, and then buy via Quicklink directly in the igus® online shop.