My contact person
Hennlich, Industrijska d.o.o.

Stupničkoobreška 17

Stupnički Obrež

10255 Gornji Stupnik

+385 1 3874334
+385 1 3874336

Specially developed for cleanrooms

The igus® CRC cleanroom chain works with an abrasion-proof corrugated hose, which intercepts any potential abrasion. All components serve to seal the energy chain system completely, as well as the connection component or strain relief. The CRC e-chain® is certified without restrictions according to DIN ISO Class 1 by the Fraunhofer Institute.

IPA confirmed as suitable for cleanroom class 1

Abrasion resistant outer jacket

High speeds possible

Defined bending radius

Tight mounting brackets


Typical applications:Applications in cleanrooms, pick & place, assembling PCBs (semiconductor industry), automobile manufacturing, coating plants

CRC chain

e-chain® product range:

Part Numberg Hi Ha Bi Ba R    
CRC.255.03.150.01.1 24 59 38 102 150 Upon request Add to shopping cart
CRC.255.03.175.01.1 24 59 38 102 175 Upon request Add to shopping cart
CRC.255.03.225.01.1 24 59 38 102 225 Upon request Add to shopping cart
CRC.255.03.250.01.1 24 59 38 102 250 Upon request Add to shopping cart
CRC.255.10.150.01.1 25 62 103 182 150 Upon request Add to shopping cart
CRC.255.10.175.01.1 25 62 103 182 175 Upon request Add to shopping cart
CRC.255.10.200.01.1 25 62 103 182 200 Upon request Add to shopping cart
CRC.255.10.225.01.1 25 62 103 182 225 Upon request Add to shopping cart
CRC.255.10.250.01.1 25 62 103 182 250 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting bracket product range:

Part Numberg    
CRC.2550.03.12.01.1 Upon request Add to shopping cart
CRC.2550.10.12.01.1 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Delivery time on request