My contact person
Hennlich, Industrijska d.o.o.

Stupničkoobreška 17

Stupnički Obrež

10255 Gornji Stupnik

+385 1 3874334
+385 1 3874336

High degree of filling in the demanding offshore sector

Horizontal Trolley, National Oilwell Varco AS, Norway

Industry: Offshore

e-chain®: 601.20/20/50.500

Travel length: 12,00 m

Speed: 1 m/s

Acceleration: 3 m/s²

Fill weight: 50 kg/m


e-chain® with centre-strap design for high stability. High pressure hydraulic hoses + power cables. Extreme weather environment but this chain delivers and delivers.

Offshore industry  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.