igus® has developed its own knife-edge conveyor pulleys to implement conveyor belt deflection for conveyor technology applications. The first standard product range has three iglidur® materials available: the universal iglidur® P210 and the FDA compliant iglidur® A180 (up to 90°C) and iglidur® A350 (up to 180°C). The iglidur® solution is characterized by tight deflection radii and low essential driving power.
Complete freedom from the lubricant of the belt deflection
Low driving power
Tight deflection radii
Long service life of the belt
Cost-effective
High holding times
General features | Unit | iglidur® P210 | iglidur® A180 | iglidur® A350 |
---|---|---|---|---|
Density | g/cm3 | 1,4 | 1,46 | 1,42 |
Colour | yellow | white | blue | |
Max. moisture absorption at 23 °C and 50 %r.h. | Wt.-% | 0,3 | 0,2 | 0,6 |
Max. water absorption | Wt.-% | 0,5 | 1,3 | 1,9 |
Mechanical properties | Unit | iglidur® P210 | iglidur® A180 | iglidur® A350 |
---|---|---|---|---|
Max. recommended surface pressure (+20 °C) | MPa | 50 | 28 | 60 |
Shore-D hardness | 75 | 76 | 76 |
Physical and thermal properties | Unit | iglidur® P210 | iglidur® A180 | iglidur® A350 |
---|---|---|---|---|
Upper long-term application temperature | °C | 100 | 90 | 180 |
Upper short-term application temperature | °C | 160 | 110 | 210 |
Lower application temperature | °C | -40 | -50 | -100 |
Electrical properties | Unit | iglidur® P210 | iglidur® A180 | iglidur® A350 |
---|---|---|---|---|
Surface resistance | Ω | > 1011 | > 1011 | > 1011 |
Y-axis: wear in [µm/km]
P210 = Allrounder
A180, A350 = FDA-compliant.
PET-P, POM-C = in support of market demand
Soft stainless steel
Hard stainless steel
Part No.: |
|
Shaft diameter d1 [mm]: |
Ordering number | d1 | d2 | b1 | ||
---|---|---|---|---|---|
+0,1 | ±0,1 | -0,3 | |||
H1RLM-0309-50 | 3.1 | 9 | 50 | Upon request | ![]() |
H1RLM-0409-50 | 4.1 | 9 | 50 | Upon request | ![]() |
H1RLM-0511-70 | 5.1 | 11 | 70 | Upon request | ![]() |
H1RLM-0612-70 | 6.1 | 12 | 70 | Upon request | ![]() |
H1RLM-0614-70 | 6.1 | 14 | 70 | Upon request | ![]() |
H1RLM-0812-70 | 8.1 | 12 | 70 | Upon request | ![]() |
H1RLM-0814-70 | 8.1 | 14 | 70 | Upon request | ![]() |
P210RLM-0309-50 | 3.1 | 9 | 50 | Upon request | ![]() |
P210RLM-0409-50 | 4.1 | 9 | 50 | Upon request | ![]() |
P210RLM-0511-70 | 5.1 | 11 | 70 | Upon request | ![]() |
P210RLM-0514-70 | 5.1 | 14 | 70 | Upon request | ![]() |
P210RLM-0612-70 | 6.1 | 12 | 70 | Upon request | ![]() |
P210RLM-0614-70 | 6.1 | 14 | 70 | Upon request | ![]() |
P210RLM-0812-70 | 8.1 | 12 | 70 | Upon request | ![]() |
P210RLM-0814-70 | 8.1 | 14 | 70 | Upon request | ![]() |
P210RLM-0816-77 | 8.1 | 16 | 77 | Upon request | ![]() |
P210RLM-0818-70 | 8.1 | 18 | 70 | Upon request | ![]() |
P210RLM-1020-70 | 10.1 | 20 | 70 | Upon request | ![]() |
A180RLM-0309-50 | 3.1 | 9 | 50 | Upon request | ![]() |
A180RLM-0409-50 | 4.1 | 9 | 50 | Upon request | ![]() |
A180RLM-0511-70 | 5.1 | 11 | 70 | Upon request | ![]() |
A180RLM-0514-70 | 5.1 | 14 | 70 | Upon request | ![]() |
A180RLM-0612-70 | 6.1 | 12 | 70 | Upon request | ![]() |
A180RLM-0614-70 | 6.1 | 14 | 70 | Upon request | ![]() |
A180RLM-0812-70 | 8.1 | 12 | 70 | Upon request | ![]() |
A180RLM-0814-70 | 8.1 | 14 | 70 | Upon request | ![]() |
A180RLM-0818-70 | 8.1 | 18 | 70 | Upon request | ![]() |
A180RLM-1020-70 | 10.1 | 20 | 70 | Upon request | ![]() |
A350RLM-0309-50 | 3.1 | 9 | 50 | Upon request | ![]() |
A350RLM-0614-70 | 6.1 | 14 | 70 | Upon request | ![]() |
A350RLM-0612-70 | 6.1 | 12 | 70 | Upon request | ![]() |
A350RLM-0818-70 | 8.1 | 18 | 70 | Upon request | ![]() |
More about selected part: | |||||
3D-CAD![]() ![]() ![]() ![]() ![]() ![]() |