- Thread direction: right/left
- Housing material: igumid® G
- Dimensional series K following DIN ISO 12240
igubal® Rod end with male thread
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 od 4
igus-icon-arrow-left
igus-icon-arrow-right
igus-icon-lieferzeitKALM-06-CL-J4
6
iglidur® J4
igubal® rod ends with male thread
igubal® rod end bearings are corrosion-free and can be used without problems even under harsh conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.
Housing made of igumid® G, a particularly impact-resistant, long fibre reinforced polymer. Suitable for long-term use at temperatures from -40°C to +90°C
For the standard spherical plain bearings, the spherical ball is made of iglidur® W300, a material that is characterised by the lowest coefficient of friction in dry operation and an extremely low stick-slip tendency. This is especially important for low loads and very slow movements.
- Maintenance-free dry operation
- Especially cost-effective
- No lubrication
- High rigidity
- Very high durability under alternating loads
- Compensation of misalignment
- Compensation of edge loads
- Resistant to dirt, dust and lint
- Resistant to corrosion and chemicals
- Can be used in liquid media
- Vibration-dampening
- Suitable for rotating, oscillating and linear movements
- Inner rings bearing arrangement with very low backlash
- Lightweight
Typical applications
- Bicycle construction
- Plant construction
- Packaging
- Offshore