The cost-effective and individually adaptable robot arms from igus® can be supplemented with different control concepts. A solution is available in the form of the industrial controller that is made by the company Commonplace Robotics GmbH and has been specially designed for robolink® D. It is supplied with an easy-to-use software. With the help of the software, the motion sequences of the robot are displayed and can be programmed and controlled in a manner that is easy to understand. The modular robolink® principle makes the robot arms usable with a self-programmed controller as well, thus offering maximum modularity. Due to the combination of robolink® gripper arm and controller, monotonous tasks, e.g. in quality assurance, assembly or commissioning, can be automated easily and the work sequences can also be coordinated effortlessly.
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!