iglidur® Q, thrust washer, mm - QTM

For high loads - wear-resistant on many shafts

iglidur® Q, thrust washer, mm - QTM
iglidur® Q, thrust washer, mm - QTM drawing
1 from 2
iglidur® Q, thrust washer, mm - QTM
iglidur® Q, thrust washer, mm - QTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QTM-3254-015
  • Material: iglidur® Q
  • Form: Shop thrust washers
  • Dimensions:
    • d1 32 mm
    • d2 54 mm
    • d4 43 mm
    • d5 4 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
iglidur® Q | For high loads - wear-resistant on many shafts
 
  • For excellent wear resistance, especially for extreme loads
  • Recommended for extreme PV values
  • Good coefficient of friction
  • Resistant to dirt
  • Lubrication- and maintenance-free
  • Standard range from stock
iglidur® Q plain bearings were developed especially for extreme loads. Under high loads, iglidur® Q figures among the iglidur® materials that display the best wear
resistance. From a radial pressure of 25MPa, it outclasses even bearings made from the highly abrasion-resistant iglidur® W300. Specific solid lubricants, precisely integrated into the material, ensure that the maintenance-free dry operation is guaranteed under any load.
 
Typical application areas
 
Agriculture
Construction machinery
Public transport engineering
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • For pivoting applications
  • For excellent wear resistance, especially for extreme loads
  • Recommended for extreme PV values
  • When dirt-resistant bearings is required
When not to use it?
Use our filter options to find the suitable product 
 
Unsure if it fits?