igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 od 4
igus-icon-arrow-left
igus-icon-arrow-right
- Material: nickel-plated zinc die casting/brass
- Degree of contamination: 3
- Protection class: IP 66/67 [plugged in]
- Overvoltage category: III
- Temperature range: -20 °C to +130 °C
- Union nut/screw: nickel-plated brass
- Clamping ring material: nickel-plated brass
- Contacts: gold-plated brass
- Seal: FPM/HNBR
- Insulation insert: PA 6.6/PBT, UL 94/V0
- Contact type: HC female crimp
igus-icon-lieferzeit-dotMAT0178406
P-tip 6-polni