My contact person
Hennlich, Industrijska d.o.o.

Stupničkoobreška 17

Stupnički Obrež

10255 Gornji Stupnik

+385 1 3874334
+385 1 3874336

Guide rollers with 60° V-groove

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 4

iglidur® H1, guide roller, V-slot, 60°, mm

  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
Upon request
9 items, thereof ready for shipping from Germany:
9 ready for shipping in 2 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, guide roller, V-slot, 60°, mm

  • The FDA-compliant all-rounder
  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good media resistance
  • For wet environments
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A350, guide roller, V-slot, 60°, mm

  • The endurance runner at higher temperatures in the food sector
  • Complies with Regulation (EU) No. 10
  • FDA compliant
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • For use with temperatures up to +180°C
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® P210, guide roller, V-slot, 60°, mm

  • Specialist for pivoting, rolling applications and more - good coefficient of friction and wear on almost every shaft
  • Low moisture absorption
  • Extremely wear-resistant, especially with loads of up to 20MPa in pivoting applications
  • Versatile: good performance on many different shafts
  • Good with edge loads
  • Lubrication-free and maintenance-free
  • Standard range from stock
RoHS compliant
According to 2011/65/EU (RoHS 2)