drylin SLW Protect linear module

With a protected lead screw drive and low-profile design

  • drylin® W-profile rail as protective mechanism
  • Available with pitch 10x2, 10x12, 10x50
  • Flat type
  • 3 slide lengths

Click arrows to enlarge

SLW-PT-1040

  • max. stroke length: 750 mm
  • Slide bearing spindle
  • slide length: 87 mm
  • max. stat. load capacity
    • axial: 700 N
    • radial: 2,000 N

SLW-BB-PT-1040

  • max. stroke length: 750 mm
  • Ball bearing spindle
  • slide length: 87 mm
  • max. stat. load capacity
    • axial: 500 N
    • radial: 2,000 N

Product services

Catalogue

Download catalogue data

Product enquiry

Request a quotation

Online configurator

Free online configurator

Technical options for the SLW series

Lead screw materials

Lead screw material for igus SLW-PT linear modules

Bearing materials

Plain bearing liners for drylin linear modules

Electric drive systems: electric motors from igus

Stepper motor for drylin lead screw linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Lead screw clamping for drylin linear modules

Digital position indicator

Position indicator for drylin linear modules

drylin hand wheels

Hand wheel for drylin linear modules featuring lead screw drive

Video

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation