Pneumatic hoses

Robust yet flexible, cost-effective yet long-lasting: this mix of advantageous properties score high for the pneumatic hoses from igus®. The PE and PU hoses withstand pressures of up to 12 bar, are resistant to abrasion, oil, coolant and temperatures from -25 °C up to +80 °C. The hoses are PVC- and halogen-free (EN 60754), suitable for cleanrooms (ISO Class 1 at CAPE. A.) and vacuum applications.  Order without minimum order quantity from 1 m length and benefit from our free cutting service.

Broj proizvoda: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!