Energy chains for horizontal energy supply

Guide cables horizontally and save costs

When media, energy and data have to be moved horizontally over long travels, the energy supply system has to comply with some exacting requirements.  Especially for long travel applications on machine tools when the e-chain has to glide on a surface, chips and dirt are a problem.  In outdoor installations, it is the weather or the large amount of dirt that the horizontal energy supply systems have to withstand. In the case of especially small installation spaces, a compact type of construction is called for. With its solutions for horizontal energy supply, igus can provide a solution that satisfies every possible requirement.  

Solutions for horizontal motion

guidelok horizontal system

Energy chains for horizontal energy supply

For the chip area

  • Unsupported
  • No settling of chips
  • Modular system with few parts
  • More cost-effective than many steel chains
  • Open trough systems possible
  • Chips can fall through
To the guidelok horizontal system

basic flizz®

Enclosed energy supply system for long travels

Enclosed system specially for sewage plants

  • Low-maintenance system up to 100m
  • Protection against weather and dirt
  • Standardised, modular design
  • Easy wall mounting
  • Optional floor or ceiling attachment
  • In 2 sizes, each as a heavy duty version (HD)
To the enclosed energy supply system

micro flizz

Compact horizontal energy supply system

Maintenance-free alternative to busbar system

  • Chain is guided safely in special groove
  • Control option via stationary switch cabinet
  • Acceleration up to 50m/s²
  • Working speed up to 6m/s
  • Data rates up to 10Gbit/s
  • Small space requirement

Service life monitoring for all e-chains

  • New sensors allow measurement of percentage bolt/hole connection abrasion levels
  • Cost reduction through clear measurement of the service life of the product –  avoidance of an early replacement of the e-chain system®
  • Output of service life information and warnings via HMI systems or the local network
  • Transmission of sensor and dynamic data via a newly developed LoRa module 
Integrated service life monitoring with smart plastics

Horizontal energy supply system for extremely long travels

Horizontal travels of more than 1,000 metres

igus energy chains show their great strengths in the case of extreme lengths

  • Long travels of 1,000 metres and more
  • Parallel guidance of all cables and hoses
  • No unnecessary interfaces
  • Fill weights of up to 100 kg/m
  • Low travel noise
  • High energy efficiency in the case of rolling energy chains
  • Service life of ten years and more with energy chains and cables
  • Robust in all applications such as those involving exposure to wind, weather, dirt, chemicals and bulk materials
  • Quick installation and retrofitting of cables and hoses
More on energy chains for long travels

Alternative energy supply systems from igus

Energy chain systems instead of festooning, motor cable drums and busbars

Energy chain systems instead of
motor cable drums

Energy chain systems instead of motor cable drums No slip ring on long travels. Guide all media safely in one system. Travels up to 1,000m.
Energy chain systems instead of motor cable drums

Energy chain systems instead of busbars

Energy chain systems instead of busbars Guide data, energy, fluids and air safely in one energy chain system. For narrow compact spaces and fast movement in lanes.  
Energy chain systems instead of busbars

Energy chains systems instead of festooning

Energy chains systems instead of festooning Guide cables and energy chains in a protected and safe way in wind and fluctuating temperatures. That way, downtime can be reduced.
Energy chains systems instead of festooning

3D CAD portal

Design energy chains in the 3D CAD portal

Design energy chain faster CAD models for a wide variety of systems. Design of energy chains made easy

Our polymer energy chains are already in use in many hundreds of thousands of applications around the world - from automatic beverage machines to CNC machines and steelworks. Unsupported lengths can be bridged without problems and long travels are conceivable for a wide varieties of industries and manufacturing sectors. It has a modular design and is therefore easy to assemble. Here, you can design the right energy chain for your application!
To the 3D CAD portal

The advantages of igus energy chain systems

  • Cable-friendly
  • Low weight, modular, strong, quiet, easy to open
  • Energy, data, FOCs, oil and air guided in one system
  • Configure online
  • Predictable service life
  • Little easy-to-perform maintenance, easy to install
  • Large catalogue of standard items
Why energy chains from igus?

Selected application examples

Our energy chains can be adapted to individual requirements and can therefore be used for a large number of different applications.

More information on energy chains

chainflex cables for motion

Fail-safe cables for energy chains

Tested!

Every year, 3,000 e-chain tests are performed in order to ensure that they can withstand the hardest of conditions.  

Online tools

Overview of all online tools for energy chains.

Energy chain catalogue

The e-chain catalogue for direct downloading online!
► Download here (PDF)

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH