Maintenance-free plastic rollers

Rollers in different materials and colors in front of a technical drawing.

Thanks to incorporated solid lubricants, our rollers do not require a single drop of lubricating oil and are 100% lubrication-free .

igus high-performance rollers are robust and up to six times more wear-resistant than comparable plastic counterparts.

Saving on lubricants not only protects the environment, but also your wallet. igus rollers are durable and maintenance-free .

Some products from the rollers range are FDA-compliant and ideal for the food and beverage industry.

iglidur rollers range at a glance

Guide rollers in three material variants with matching profile samples.

Guide rollers with L, U and V groove

Knife-edge roller made of black material with a central bore.

Knife edge rollers for conveyor belts

iglidur J track roller with a central bore and four reinforced cutouts.

Plastic track rollers

  • Six times more wear-resistant than comparable standard track rollers made of POM
Black plastic pulley with a central bore.

Pulleys made of plastic

  • Four times the service life of standard POM pulleys
iglidur P360B bearing outer ring.

Roller adapters

  • Plastic jacket for ball bearings with three times the service life of polyamide rollers

Three customers. Three solutions. Three strong voices.

Yellow roller conveyor for guiding material in a machine.
The belt is partly coated and oiled. As the special plastic is insensitive, there is no wear or damage caused by scratches or other quality losses. The surfaces are in perfect condition.

Günter Keller

Product Manager Special Systems | Kohler Maschinenbau GmbH

iglidur plain bearing on a conveyor belt edge in continuous operation.
Our systems are used around the world, and they do not fail. iglidur knife edge rollers simply work and have hardly any noticeable wear. They are also easy to assemble and save our customers time-consuming maintenance work.

Jürgen Werner

Design Engineer | Krones AG

A finger points to an orange component in a beverage filling machine.
We initially contacted various plastic suppliers. However, the results were not satisfactory. Either rollers or the rotary axis wore out even more. Only when we brought igus on board did we gradually come closer to solving the problem. [...] We now have no more complaints and the service life has been significantly extended.

Jürgen Steimmer

Group Manager Labelling Technology | Krones AG

FAQ

Plain bearing as a roller? Is it really that easy?

  • Choose the largest possible outer diameter with the smallest possible inner diameter.
  • Increase the friction between the outer diameter and the rolling surface.
  • Use rollers with roller adapters.

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation