- Graded glass-fibre cable for heaviest duty applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- UV-resistant
- PVC-free
- chainflex® class: 7.5.4.1
chainflex® fibre optic cable CFLG.LB
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 od 3
Art. br.
{{title}} dostupno
Typical application areas
- For heaviest duty applications with 5-7.5xd
- Maximum EMC protection, with high transmission qualities
- Almost unlimited resistance to oil, also with bio-oils
- Indoor and outdoor applications
- Unsupported travels and up to 150m for gliding applications (horizontal + vertical), Class 5
CFLG.12.LB: Unsupported travels and up to 400m in gliding applications, Class 6 - Crane applications, conveyor technology, storage and retrieval units, processing/packaging machines, fast handling, semiconductor assembly, refrigeration area
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million | |||
---|---|---|---|---|---|---|
Temperature, |
CFLG.LB |
CFLG.LB.CU |
CFLG.LB |
CFLG.LB.CU |
CFLG.LB |
CFLG.LB.CU |
from/to [°C] |
R min.[Factor x d] |
R min. [Factor x d] |
R min.[Factor x d] | R min. [Factor x d] |
R min.[Factor x d] | R min. [Factor x d] |
-35 / -25 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
-25 / +70 | 5 | 7.5 | 6 | 8.5 | 7 | 9.5 |
+70 / +80 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Certifikati i standardi