drylin® E electric linear axes and linear drives with motor, harnessed from stock

24hrs
  • Drive: toothed belt, spindle
  • Electric linear axis from stock
  • Quick assembly
  • Defined stroke lengths
  • Basic toothed belt axis ZLW, spindle axis SAW
  • Accessories: Limit reference switch, connection cable, adapter-mounting plate

Product services

Catalogue

Download technical data

Product enquiry

Request a quotation

Online configurator

Free online configurator

Technical data

Order No.Installation sizeCarriage lengthStroke lengthMotor typeMax. static Axial load capacity [N] Max. static Load capacity, radial [N]
DLE-SA-0001 ZLW-0630 basic 60300NEMA17 stranded wires 35140
DLE-SA-0002 ZLW-1040 Basic 100500NEMA23 stranded wire 100400
DLE-SA-0003 ZLW-1080 standard 1001000NEMA23XL stranded wires 150600
DLE-SA-0004 SAW-0630 Tr08x1.5 60250NEMA17 stranded wires 100400
DLE-SA-0005 SAW-1040 Tr10x2 69500NEMA23 stranded wire 5002,000
DLE-SA-0006 SAW-1080 Tr12x3 100500NEMA23XL stranded wires 7502,000

Toothed belt axis installation size 0630 (DLE-SA-0001)

Linear axis with motor
  • Sensor positioning
  • Identification in microelectronics and medical technology
  • Measurement and testing
  • Simple structure
  • Proximity switch mounting by means of T slot along the entire length of the section
  • Everything from a single source, fully assembled and tested
Linear axis with motor
Linear axis with motor
  • For radial loads up to 10 [kg]
  • for precision requirements up to approx. 0,1 [mm]
  • at speeds up to max. 1,5 [m/s]

Toothed belt axis installation size 1040 (DLE-SA-0002)

Linear axis with motor
  • Handling and assembly technology
  • Small parts handling tasks
  • Pick & place
  • Simple structure
  • Proximity switch mounting by means of T slot along the entire length of the section
  • Everything from a single source, fully assembled and tested
Linear axis with motor
Linear axis with motor
  • For radial loads up to 15 [kg]
  • for precision requirements up to approx. 0,1 [mm]
  • at speeds up to max. 2 [m/s]

Toothed belt axis installation size 1080 (DLE-SA-0003)

Linear axis with motor
  • Sorting systems
  • Small parts handling tasks
  • Pick & place
  • Simple structure
  • Proximity switch mounting by means of T slot along the entire length of the section
  • Everything from a single source, fully assembled and tested
Linear axis with motor
Linear axis with motor
  • For radial loads up to 20 [kg]
  • for precision requirements up to approx. 0,1 [mm]
  • at speeds up to max. 2 [m/s]

Spindle axis installation size 0630 (DLE-SA-0004)

Linear axis with motor
  • Sensor & Camera settings
  • Ventilation flap adjustment
  • Test equipment
  • Simple structure
  • Proximity switch mounting by means of T slot along the entire length of the section
  • Everything from a single source, fully assembled and tested
Linear axis with motor
Linear axis with motor
  • For radial loads up to 15 [kg]
  • for precision requirements up to approx. 0,1 [mm]
  • at speeds up to max. 0,3 [m/min]

Spindle axis installation size 1040 (DLE-SA-0005)

Linear axis with motor
  • Camera adjustments
  • Labelling technology
  • Stacking applications
  • Simple structure
  • Proximity switch mounting by means of T slot along the entire length of the section
  • Everything from a single source, fully assembled and tested
Linear axis with motor
Linear axis with motor
  • For radial loads up to 25 [kg]
  • for precision requirements up to approx. 0,1 [mm]
  • at speeds up to max. 0,5 [m/min]

Spindle axis installation size 1080 (DLE-SA-0006)

Linear axis with motor
  • Heavy camera adjustments
  • Format adjustment
  • Lifting device
  • Simple structure
  • Proximity switch mounting by means of T slot along the entire length of the section
  • Everything from a single source, fully assembled and tested
Linear axis with motor
Linear axis with motor
  • For radial loads up to 50 [kg]
  • for precision requirements up to approx. 0,1 [mm]
  • at speeds up to max. 0,7 [m/min]

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation