New products in energy chains project planning

News 2026

Cost-effective, durable and easy to install

basic flizz E2.26

Cost-effective standard system for challenging environments

CF200

Compact guide of various cable diameters up to 30 metres

teaser e-spool cable

Simple assembly in confined installation spaces

e-spool theatre kit

Static rotary module with modular design for confined spaces

SRM static

Modular, maintenance-friendly and safe guidance of energy chains

ST200

Simple rotation for complex applications and high fill weights

TRM

News 2025

Extended travel of up to 21m with spring

e-spool® theatre HD30
  • Guide different media and diameters in one system without a slip ring
  • Motor and control system not required
  • twisterband proven as a slip ring alternative in hundreds of e-spool® applications
  • Optimised manufacturing process through standardised parts

Compact guidance of higher fillings

e-spool® theatre HD42
  • Guide different media and diameters in one system without a slip ring
  • Almost the same installation space and approx. 50% more filling compared to HD30
  • Proven spring retraction and larger cable assemblies individually configured and tested
  • Material savings: Guide more cables safely in an e-spool®, thereby fewer e-spools® are required

40 meter travel length for theatre and stage technology

e-spool theatre HD42e
  • Compact size and more flexible travel: With a travel of up to 40m, the e-spool adapts perfectly to your requirements
  • Powerful motor and intelligent control system from igus®: The e-spool HD42e is equipped with a robust motor and an intelligent control system that ensure maximum reliability
  • Versatility: Different media and diameters can be guided in one system without slip rings
  • Optimised production process: standardised identical parts ensure an efficient production process

New lightweight design of the guide box

zig-zag 4.56 overview
  • Lightweight and standardised guide box permits higher payloads
  • Modular system with many identical parts
  • Similar applications successfully in use since 1999
  • Adjustable travel in 5-metre increments with standardised components

Cost-effective, lightweight and safe rotation of up to 380°

PRM for ReBeL cobot
  • Standardised guide segments: suitable for different chain widths from 20 to 50mm. All media are safely guided during the movement of the robot
  • Easy assembly: few components and interfaces ensure quick and uncomplicated installation
  • Tested in the igus® laboratory
igus newsletter

Don't miss any more igus news

News 2024

e-spool® theatre 10m and accessories

e-spool theatre

Low-cost zig-zag e-chain®

Low-cost zig-zag overview
  • Weight is less than half of that of the standard zig-zag basket, allowing for a higher payload
  • Price reduced by up to 50% compared to the standard zig zag basket
  • Lower drive power thanks to weight reduction
  • Quiet polymer e-chains®

e-spool® microphone and e-spool® microphone stereo

e-spool microphone stereo

e-loop® retrofit mounting console

e-loop console

Smart support plates / floating moving end

Smart support plates

SRM-L steel rotation module light

SRM-L
  • Price reduced by up to 40% compared to SRM
  • Design based on the proven PRM system
  • Fewer components and up to 40% less weight compared to the SRM
  • Preparation for end position control
  • Durable and low-maintenance
  • Guide different media in one system

RMC rotation module Online configurator

iRM Configurator

News 2023

Theatre e-spool® 10m and 15m

e-spool theatre
  • Different media types and sizes safely and reliably guided in one system
  • Price reduced by up to 50% compared to previous e-spool® solutions
  • Developed following DIN EN 17206 and DGUV Principle 315-390
  • Optimised manufacturing process through standardised parts
  • Spring force/rotary sensor monitoring (optional)

Complete zig-zag system

  • Price reduced by up to 30% compared to the previous design
  • Save up to 20% cost
  • Low-maintenance and modular system

Design Study: PRM-V plastic rotation module

PRM-V
  • PRM-V polymer rotation module with outer diameters of up to 500mm
  • Reliable solution for vertical applications
  • All media in one system
  • No sliding contacts
  • Up to 50% cost savings thanks to the new standard - no individual engineering and testing necessary
  • Designed and tested systems conserve resources
  • Material-saving and production-optimised design

Design study: SRM-V steel rotation module

Vertical rotating energy supply SRM-V
  • SRM-VM1000 with magsnap magnets for outer diameters of up to 1m
  • SRM-VG2000 with guidelok rockers for outer diameters of up to 2m
  • Reliable solution for vertical applications
  • All media in one system
  • No sliding contacts
  • Up to 50% cost savings thanks to the new standard - no individual engineering and testing necessary
  • Designed and tested systems conserve resources
  • Material-saving and production-optimised design

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation