New drylin drive technology products

Our news highlight 2025

roadshow

Autumn News 2025

SLW-0670-FLS
  • Suitable for manual adjustment as well as electrical operation
  • Large support distance (79mm) for increased stiffness
  • Extremely flat design (20mm)
  • Silver or black anodised
SLW-0620-Ds08 miniature axis
  • Based on drylin W double rails WS-0620
  • With dryspin high helix thread Ds Ø08
  • Up to 40% more stroke thanks to new lead screw
  • With two-part carriage, which guarantees greater zero clearance properties
  • Stroke length up to 300mm
SLW-0620-BB-ES
  • Suitable for manual adjustment as well as electrical operation
  • Made of stainless steel, suitable for hygiene-critical areas
  • With FDA/EU-compliant plain bearings
  • Flexible pitches from 1 to 25.4mm/rev
SLW-ESAX500
  • Stainless steel design for ESD and food applications
  • Bearing components made of iglidur AX500
  • Electrically conductive and FDA-compliant
SLR-60
  • With new dryspin high helix thread size Ds32x32 for particularly high feed rates
  • With axial load capacity of up to 6,250N and radial load capacity of up to 25,000N

Spring News 2025

SLX
  • Suitable for manual adjustment as well as electrical operation
  • Easy installation thanks to many grooves (groove 10 type B) and fastening options
  • Stroke length up to 1000mm
  • 100% lubrication-free and tested
ZLW-1050-ES-EX
  • Suitable for applications that require a conductive toothed belt axis (e.g. powder coating, painting systems, flour production or measurement technology)
  • Stroke length up to 2,000mm
  • 100% lubrication-free and tested
SLR-30
  • Extension in installation size 30
  • With single carriage, multi-carriage or assembly carriage
  • Simple alignment via dowel pins, without additional bottom clamps
  • Wide range of connection options
slw-xy
  • Two travel directions combined in one module for a working area of 500 x 500mm
  • Robust, wide load-bearing surface
  • Stroke lengths max. 500mm
SLW-XY-BB-0620
  • Two directions of travel in one module
  • For small installation spaces
  • Silver or black anodised
  • Stroke lengths max. 100mm
SLW-BB
  • Two carriages move synchronously in a linear module, on a central stroke length, towards or away from each other with one turn
  • Stroke length up to 200mm
DRL_PROD_SHT-HYD_5
  • Optimised carriage design and improved rinsability with customer connection.
  • High-quality, highly resistant stainless steel
  • Smooth running and efficiency thanks to the use of dryspin high helix threads
  • Plastics have approvals such as FDA and EU Regulation 10/2011
igus newsletter

Don't miss any more igus news

Autumn News 2024 at a glance:

SLWC-0620-ES
  • Compact dimensions of 22 x 32mm with a dryspin high helix thread DS6.35 for small installation spaces
  • FDA/EU10/2011-compliant thanks to liners and lead screw nut made of iglidur A160
  • Ready for connection with drylin lead screw motors
  • Tested in the laboratory and 100% lubrication-free
SLW-0620-FLZ
  • Two-part design of the carriage reduces bearing clearance to a minimum
  • High precision and positioning accuracy
  • Two different sizes
  • Shaft end supports, carriage housing and linear rails made of silver or black anodised aluminium
  • Tested in the laboratory and 100% lubrication-free
SLR
  • Holds up to 625kg
  • With single carriage, multi-carriage or assembly carriage
  • Simple alignment via dowel pins, without additional clamps
  • Wide range of connection options
  • Quick assembly and flexible designs
SLR
  • Manual accessories for user-friendly and ergonomic operation
  • Suitable for the SLR series
  • Angular drives, position indicators, hand wheels and manual clamps expand our SLR modular system
  • Cost-effective and lubrication-free
DLE-DA-ZLX
  • Ready-to-connect double-axis system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft
  • For large work surfaces up to 500 x 500mm
  • Numerous grooves allow accessories to be attached and make assembly easier
  • Tested in the laboratory and 100% lubrication-free
ZLW-1050-ES FDA
  • Narrow design with centre distance of 50mm and stroke lengths of up to 2,000mm
  • Liners, toothed belts and ball bearings made from FDA-compliant materials
  • Ideal for fast cleaning processes and reduced downtimes
  • Tested in the laboratory and 100% lubrication-free

Our news highlight 2024

roadshow

Spring News 2024 at a glance:

zlx
  • Higher performance thanks to larger belt deflection on the internal toothed belt
  • Simple and cost-saving installation options directly on the axis
  • Particularly easy system integration
  • Max. stroke length: 3500mm
  • 100% lubrication-free
SLR
  • Linear module for high loads
  • Various slide designs
  • Simple alignment via dowel pins, without additional mounting brackets
  • Wide range of connection options
  • Split, exchangeable lead screw nut
  • 100% lubrication-free
DRE_GEN_SLWC_0620_collage_
  • Available in silver anodised or anti-reflective black anodised
  • Up to 250mm stroke length
  • Based on drylin W double rails WS-06-20
  • Supplied ready for installation and connection with integrated lead screw stepper motor
  • Tested in the laboratory and 100% without lubrication
DRE_GEN_SLW-XY_collage
  • Available in silver or black anodised
  • One ready-to-install module instead of two individual axes that have to be put together
  • Compact solution for two adjustment directions
  • Adjustment in a working range of 100x100mm
  • Tested in the laboratory and 100% lubrication-free

Appointments with our drive technology specialists

DRE_GEN_drylin_E_outside_sales_team_DE

Drive technology online shop

Drive technology shop

Drive technology configurator

Drive technology configurator

Make a product enquiry

Drive technology News - Query

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation