New drylin linear technology products

Discover our latest new products

Linear technology expert

Ask our expert

Axis all areas sample

New: Linear technology samples

Linear Technology Journal

Your Linear Technology News Journal


New products 2026

Our highlight: drylin C roller guides

drylin C cam roller with scraper

drylin C cam roller with scraper

  • Continuous "cleaning" of the rail surface, no increase in displacement forces
  • Longer service life of the guide, constant movement quality over long running times
drylin C cam roller with buffer

drylin C cam roller with buffer

  • Shock absorption via natural rubber buffers, protection of carriages and stop dogs
  • Less damage to components, extended service life of the application
drylin C curved guide

drylin C curved guide

  • Standardised curve radii available, roller carriages can still be used via roller adjustment
  • Fewer special designs necessary, more design freedom at lower development costs
CW-3030-10-31-02

drylin C CamRoller carriages

  • Cost-effective carriages due to zinc die-casting
  • High design freedom for loads up to 200N
DCSO-3021-01-CA-D

drylin C roller bearing rail

  • 30mm rail width and system height
  • Lightweight design: Aluminium rail with zinc die-casting carriage with three polymer rollers - lighter than pure steel systems
CWA-3030-01-04

drylin C accessories

  • For additional lateral screw-on points on the carriage, rail covers and more

drylin W profile guides

drylin W lightweight linear rails

drylin W lightweight linear rails

  • Hollow rail design reduces dead weight by up to 30%, tubular linear shaft allows for simple axial connection
  • Lower moving masses reduce energy consumption
  • Up to 80% recycled aluminium
drylin W carriage with exchange bearings

drylin W carriage with exchange bearings

  • Replaceable plain bearings allow fast exchange of wear-resistant parts
  • Over 50% lower component costs, less system downtime due to fast bearing replacement
  • Replacing bearings instead of complete assemblies, longer service life reduces material consumption
drylin W high profile anti-reflect

drylin W high profile anti-reflect

  • Black anodised high profile with integrated linear guide reduces reflections
  • Longer service life due to protected guide, less effort for additional cover or shielding measures
  • Aluminium compliant with ROHS 2 and 3
drylin W carriage element anti-reflect

drylin W carriage element anti-reflect

  • Compact unit consisting of profile and linear guide, flexible positioning of the double bearing element in the profile
  • Reduced design and assembly effort, fewer components due to integrated guide system
drylin W clamping elements

drylin W clamping elements

  • Significantly higher clamping forces than standard manual clamps
  • Prevents misadjustments, expansion of existing systems without redesign
  • Careful force transmission with brass clamping jaws
Exchange bearing drylin W made of zinc die-casting

Exchange bearing drylin W made of zinc die-casting

  • Up to 50% lower housing costs compared to milled aluminium versions
  • Replace the liner in less than 30 seconds without dismantling
  • 100% lubrication-free
WWQ-806016-001-20

drylin W linear structural profile

  • The complete linear guide is protected inside the profile - invisible, quiet and completely safe from external influences
  • Modular: Double bearing housing or pre-assembled carriages
  • Ideal for mechanical engineering and automation due to the combination of aluminium modular profile system and linear guide
WW-10-40-10-HKD-RAM

Linear guide with standardised RAM drilling patterns

  • Customisable - straight or curved rails and different installation sizes
  • Sizes 10-30 and 10-40 - optionally hard anodised, silver or black anodised
  • Assembly of monitors and controls in driver's cabs is now even easier
WWRHP-10-30-06-A-AR

Hybrid roller carriage WWRHP-10-30-06-A-AR

  • Impresses with its compact design, extremely lightweight design and very quiet operation
  • Carriage consists of the material iglidur JBPF
  • PTFE-free and PFAS-tested
WWRHP-10-30-06-AR

Hybrid roller carriage WWRHP-10-30-06-AR

  • PTFE-free and PFAS-tested
  • Access system for hybrid roller guide, compatible with rail installation size 1030
  • 100% lubrication and maintenance-free
WW-06-20-T415-ES2-X

Stainless steel linear module with iglidur X liner

  • Developed for extreme conditions: lubrication-free, hygienic, compact
  • Reliable despite environmental factors
  • Can be used as a linear guide on stainless-steel rails and in lead screw modules
WK-10-60-ES-A160-HYD1

First linear guide with EHEDG certification

  • World's first EHEDG-certified linear guide and sets new standards in hygiene and food safety
  • The carriage made of iglidur A160 is PTFE-free and PFAS-tested
WS-10-40-LW-CA

Lighter, easier to install and more sustainable

  • New version of the bestseller WS1040
  • Up to 30% lower weight with the same stability
  • First linear profile with up to 80% recycling rate and up to 80% reduced CO2 footprint
WS-10-40-LW-AR

Lightweight rail profile in installation size 10

  • Now lighter, easier to install and more sustainable
  • Axial channels (M5) allow quick, clean and secure fastening.
  • Compatible with all carriages, plain bearings and hybrid roller bearings in the drylin W series 10
WS-10-40-LW

30% lighter, 80% recycling

  • The new version now makes the bestseller even better in three respects: weight, ease of assembly and sustainability
  • Compatible with all carriages, plain bearings and hybrid roller bearings in the drylin W series 10
WJRM-51-10

Tandem hybrid roller bearing WJRM-51

  • Combines two polymer rollers in a compact bearing housing
  • The system is available with plain or ball bearings
  • Cost savings of up to 65% thanks to zinc die-casting housing, without compromising on stability or precision

drylin R shaft guides

AWMR-30-CA

drylin R aluminium tube

  • 40% lighter and more economical
  • More economical to manufacture thanks to clear anodised surface
AWMR-30-AR

drylin R aluminium tube anti-reflect

  • Black anodised for the first time
  • In combination with RJMO or RJ4JP plain bearings, the lightest round shaft guide in installation size 30 is created
XUMO-01-06

Liner made of iglidur X

  • Dimensionally stable at temperatures from -40°C to +250°C with reliable sliding properties
  • Use for small installation spaces

drylin N low-profile linear guides

drylin N end caps

drylin N end caps

  • Protection of the rail ends from damage, improved integration in visible applications
  • Less damage during handling, reduced reworking effort
NW-42-12-50

drylin N miniature carriages

  • Long carriage, also with pretension, rail assembly with adhesive possible
  • Extremely lightweight, easy assembly without drilling thanks to adhesive tape
  • PTFE-free and PFAS-tested thanks to iglidur JPF
NW-42-12-20

drylin N miniature carriages

  • Short carriage, also with pretension, rail assembly with adhesive possible
  • Extremely lightweight, easy assembly without drilling thanks to adhesive tape
  • PTFE-free and PFAS-tested thanks to iglidur JPF
NS-01-12-AR

drylin N miniature rail anti-reflect

  • Black anodised profiles for reduced light reflection, e.g. for optical measuring systems
  • In width 12mm, the solution for miniature and lightweight applications with minimal space requirements
NS-01-12

drylin N miniature rail

  • Combination of narrow profile and 5mm system height enables precise linear movements even in the most restricted installation conditions
  • Extremely lightweight, easy assembly without drilling thanks to adhesive tape

All new products from autumn 2026

new products 2026

New products 2025

drylin W profile guides

WW-10-30-T15-01-HYD1

Slim carriage hygienic design

WS-10-40-ES-HYD1-XX

Bolted stainless steel rail hygienic design

WW-06-70-08-AL

Zinc die-casting carriage

WW-06-70-08-AL

Carriage AL

WW-06-70-08-AL-AR

Anti-reflect carriage

WS-06-70

Linear rail of installation size 06-70

WS-06-70-AR

Linear rail of installation size 06-70 anti-reflect

WWBCX-06-20-05

Carriage for curved rail convex and concave

WWBK-06-20-04

Carriage for curved rail semi and full circle

WJRM-71-16-AL

Pre-loaded hybrid roller bearings

WJ200UMS-01-06-AL

Slim Line linear housing installation size 06

WJ200UMS-01-06-AL

Slim Line carriage installation size 06

WWH-71-16-120-25-AL

Linear carriages with pre-loaded hybrid roller bearings

WJ200UMA-01-10

Pillow block made from zinc die-casting

WJPFUM-01-06

Linear housing WJPFUM installation size 06 - PTFE-free

WJ200UM-01-25-Pxxx

Single bearing with pretension size 25

WW-06-20-08-JPF

Round carriages with PTFE-free linear plain bearings made of JPF

drylin telescopic rails

NT-60-DS

Telescopic guide NT-60-DS

NT-60-DS-AR-200

Telescopic guide NT-60-DS-AR

drylin pre-load prism slides

NSV-01-20

Pre-load prism slide installation size 20

Prism slide with machined end

Prism carriage installation size with machined end

Pre-load prism slide with hole

Prism carriage installation size 20 with hole

drylin end cap NSVK 20

End cap NSVK-20


Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation