Harnessed cables for energy supply and energy chain
The harnessing of cables according to your individual specifications or industrial standards is one of the core competences of igus®.
When harnessing cables, the choice of components is also of great importance for the subsequent quality. This is why we use flexible cables from chainflex in combination with well-known connector manufacturers e.g. Harting, Binder, TE Intercontec, Yamaichi and many others. Upon request, we can also produce customised cables according to your wishes and application requirements (no minimum order quantity).
Another advantage of harnessed igus® cables is the large number of jacket materials, which are optimised for the application and save you money.
What we offer you in the field of harnessed cables (readycable®)
100% safety thanks to industrial harnessing
Experience the readycable® factory in all its diversity
Harnessed and ready-to-connect cables in energy chains or on robots require special specifications in order to function perfectly over a long period of time despite many cycles, high speeds and accelerations as well as challenging environmental conditions. The chainflex cables used for readycable are intensively tested in our own 3,800m² test laboratory, the largest in the industry. The harnessed readycable cables guarantee a long service life thanks to extensive tests and quality checks in our own laboratory and more than 25 years of experience in the manufacture and assembly of cables.
The advantages of harnessed cables from igus
Large stocks

No minimum order quantities

100% tested

Long product life

The product range is available over the long term

Ready to ship within five working days

Further arguments for purchasing harnessed cables from igus
Ready to connect directly from the cable manufacturer
Developed for energy chains
Up to seven price categories with the same electrical specification
Tested for quality and function
Service life that can be calculated online
To your required length: with centimetre accuracy
No minimum order value, from quantity 1
Custom assembly is part of our daily business
3,800m² large test laboratory
Optionally with smart cable monitoring
Why our customers recommend us!
readycable application examples from the field
Sensor for a smart cable | i.Sense CF.P
This sensor has an "affinity" for cables
Cables that run in an energy chain require a particularly intensive "look":
- The CF.P sensor measures the tensile forces on the cable
- Permanently increased tensile forces can lead to cable damage and, in the worst case, to a cable fire
- The CF.P sensor recognises incorrectly performed maintenance on the cables
Move Module Connect into the shopping cart at a click ...

... available from stock!
For users who want to configure their own customised interface, there are now Module Connect sets with three or four cable entries.
They consist of carrier housings, connector housings, sealing inserts and strain relief. Accessories such as single and double locking devices and fixing elements can be ordered to suit the application. Contact inserts for customised configuration are also available directly from igus!
Numbers, data, facts about the production of harnessed cables by igus®
Consulting
I look forward to answering your questions
Shipping and consultation
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr