Change Language :
Example: PACK.4040RHDB.25.250.0.25000.01 | guide trough made of aluminium | travel: 25 m | inner width: 250 mm | bend radius: 250 mm
Designation
Example image
part number
Quantity
Rollers e-chain®
4040RHDB.25.250.S10.0.E
19 chain link
chain link
4040HD.30.250.0
129 chain link
Reverse bend radius chain links
4040HD.25.300/300.0
3 chain link
Mounting bracket
40400HD.12.2. VS.E
1 piece.
separator
56.1
366 piece.
locking separator
404
61 piece.
Strain reliefs
IE40.5459
1 piece.
Aluminium guide channel:
without glide bar
with glide bar
974.30.SL
974.31.SL
6 piece.
7 piece.
fixed end module
IE32.1288.E
1 piece.
floating moving end (FTA)
IE22.3250.3.304.E
1 piece.
Mounting kits
IE31.6289
14 piece.
screwdriver
MAT0050145
1 piece.

chainflex® cable

smart plastic

iSets
Further complete energy chain sets at a glance

Knowledge Base
All important information about energy chain systems
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr