Completely pre-assembled energy supply for gondola lift in fairground ride

Robust, safe, UV-resistant: pre-fitted "readychain" ensures quick assembly and dismantling

Profile

  • What was needed: E4/4 energy chain, supplied as a pre-fitted "readychain" system
  • Requirements: Stability and reliability in continuous use, resistant to permanent UV radiation, heat, frost as well as rain and splash water from the ride, modular and overall solution that is quick to set up and dismantle
  • Industry: Amusement parks, amusement rides
  • Success for the customer: During the first few days of the Bremer Freimarkt, as many as 15,000 rides were taken on the rafting ride without interruption. Despite its height and 180-degree rotation, the E4/4 ensures a high degree of stability thanks to clever design features. The e-chain runs silently, which is an indication of low friction and low vibration. Factors that have a positive effect on service life.
White water ride

Problem

Solution

While one lift platform with gondola goes up, the second comes down.

The gondolas in the lift tower bridge a distance of 20m. Even with hundreds of movements a day, cables and energy chains must work reliably.

Clearly recognisable: The E4/4 energy chain on the Wild'n'Wet lift tower. The harnessed energy chain system protects and guides the electricity for the wooden conveyor belts of the platforms.

Test laboratory: Permanent optimisation

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation