Change Language :
The Brazilian company EMCM Equipamentos relies on dry-operating iglidur G polymer plain bearings in its scissor lift tables. They ensure low-wear and maintenance-free operation, which not only extends the service life of the machines, but also reduces the manufacturing and maintenance costs as well as the CO₂ footprint.

What was needed: Plain bearings and thrust washers on the movable joints of scissor lift tables
Requirements: High load capacity, long service life and resistance to dirt and environmental influences, lubrication-free and maintenance-free
Industry: Material handling, lifting tables
Success for the customer: With robust iglidur G bearings and thrust washers in the joints, the costs could be reduced by 2% compared to lubricated metal bearings and 0.5% CO₂ emission could be saved. The end customer also benefits, as they do not need to worry about issues such as inadequate lubrication, contamination and wear. This saves time, money and stress.