<font size="7">Marking of industrial products</font><br>With the help of a laser station</font>

Labelling of industrial products

Labelling of industrial products

Laser station
  • What was needed: A laser station for marking industrial products
  • Requirements: 100 % lubrication and maintenance-free, compact, lightweight, quiet and vibration-free, low cost
  • Products used: drylin® Telescopic guide, drylin® W guidance, drylin® SLW with spindle linear unit and integrated dryspin® threaded spindle made of stainless steel
  • Success for the customer: The Austrian company Östling Marking Systems is developing a laser station for marking industrial products. To load the products into the machine, the operator has to raise a sliding door. For this movement, the engineers use two telescopic guides of the type drylin® W. A counterweight is also used inside - also mounted in a guidance of the type drylin®. Spindle linear units from the drylin® SLW series, driven by a hand wheel, are also used to adjust the height of the work surface. The components work lubrication-free and are also compact, lightweight, quiet and affordable.

Problem

Solution

The products used

Lead screws
Telescopic rail
DC motor
Flanged ball bearings

Further application images

Order online:

Filling system

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation