motion plastics for automation in the catering industry

Automate services in restaurants and cafés with robotics, bearing technology, and e-chains

What would you like to automate?

Product removal

Removal and dispensing

Food preparation

Food preparation

Serving

Transport and serving

Removal and dispensing

Buy or build your own robot gantry systems

  • Dirt-resistant, as no lubrication is required
  • Quick and easy assembly
  • Up to 30 kg load capacity, 0.5 mm precision and 1.5 m/s speed

Articulated arm robot

  • High flexibility: freely selectable end effectors
  • Lightweight construction
  • Return of investment (ROI) after 4 to 7 months
  • Lubrication-free and dirt-resistant
drylin W profile guide

profile guides

  • 14 rail profiles, 50 slide variants
  • 100 % maintenance and lubrication-free
  • Resistant to dirt, dust and moisture
  • Up to 40 % cheaper than recirculating ball bearing slides
drygear Apiro

Transmission gearbox

  • Motorised or manual drive
  • Splash-proof
  • Lightweight
  • Lubrication-free
Food-compliant plain bearings

Food-grade plain bearings

  • FDA and EU regulation compliant
  • Good media resistance
  • Universally applicable
chainflex cables

Cables for moving applications

e2.1

Small energy chains

  • Quick and easy filling
  • Integrated brake for smooth, quiet running
  • Reduced installation space due to small bend radius

Success stories: Withdrawal and issue

Preparation

delta robot for food applications

  • 660 mm working chamber diameter with 180 mm working chamber height
  • Self-lubricating and maintenance-free drylin® ZLW toothed belt axes
  • Ready for connection with stepper motor and D1 dryve motor controller
Stepper motor

drylin stepper motors

  • Powerful stepper motor
  • Find the right drive for your application with the product finder
drylin ZLW axis 7

robolink ReBeL robots

  • Lightest cobot on the market
  • Robot available with or without control system
  • Payload 2 kg including tools
Apiro worm gear

Worm gear with turntable

  • Dry operation thanks to tribologically optimised plastic
  • Splash-proof and lightweight
  • Large selection of accessories available
dryspin lead screw technology

Lead screws and nuts

  • Completely lubrication- and maintenance-free lead screw technology
  • Low coefficient of friction and high service life
Rod end with female thread KCRM

Rod end with female thread

  • Detectable rod end for the food industry: made from FDA and EU 10/2011-compliant materials
  • No chance for dirt thanks to new design
e2.1

Small energy chains

  • Quick and easy filling
  • Integrated brake for smooth, quiet running
  • Reduced installation space due to small bend radius from 28 mm

Success stories: Preparation

Egg-cracking machine
Automated cocktail machine
Cocktail machine
Barobot

Transport and serving

Barista robots: buy complete systems or build them yourself

  • High flexibility: freely selectable end effectors with 2-5 degrees of freedom (DOF)
  • Design and simulate online, including parts list
  • With or without motors, with or without control system
robolink DP

robolink ReBeL robots

  • Lightest cobot on the market
  • Robot available with or without control system
  • Payload 2 kg including tools

drylin ZLW 7th axis for robot

  • Flexible robot use instead of rigid kinematics
  • Adapter kit incl. preparation of suitable e-chain systems
  • Integration into the igus ® Robot Control
Stepper motor

Gearboxes with stepper motors

  • Moving loads quickly
  • Addition to the Apiro® modular gearbox system
  • cost-effective and precise stepper motor
xiros ball bearings

ball bearings

Tribo-tape liner

Food-grade liner

  • Low coefficient of friction
  • High wear resistance
  • FDA-compliant
readychain

Harnessed energy supply systems

  • Ready-to-connect modules
  • Assembled directly by the manufacturer
  • Transport & Perfect assembly

Success stories: Transport and serving

MyAppCafé coffee robot

Tested for real use in the test laboratory

blog Vending machinery

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation