drylin® test laboratory

Our test laboratory for drylin linear technology

What is tested and how?

Which test benches are available in the linear technology test laboratory?

Test rig for linear long stroke

Linear long stroke

  • Pivoting wear rate test
  • Load of up to 200N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Possible shaft diameter of 10mm
  • Stroke length of 300mm
  • Tests under water possible
Test rig 5:1 with linear movement
  • Coefficient of wear and friction during linear movement
  • Load of up to 2,500N
  • Surface speed of 0.2m/s
  • Tests at room temperature
  • Possible shaft diameter of 20mm
  • Stroke length of 200mm
Linear technology tests underwater

Linear technology under water

  • Pivoting wear rate test
  • Load of up to 100N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Possible shaft diameter of 10mm

Which online tool does the test data flow into?

Test in the test lab and igus online tool

Selected practical tests from the igus test laboratory

We test your application

The different areas of the igus test laboratory

iglidur plain bearings

iglidur test rig

robolink Low Cost Automation

robolink test rig

e-chain energy supplies

Energy chain test rig

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation