e-spool® compact - spring driven cable drum without slip ring

e-spool compact
  • Different media (power, data, optic fibre, air, liquids) can be combined in one system
  • Energy supply in all directions
  • Simple replacement and expansion of the filling
  • Space-saving and virtually "invisible"
  • Particularly light aluminium design for SP1.240 series
  • Max. extension and retraction speed of 1m/s
  • Particularly light aluminium design

FAQ - frequently asked questions

  • e-spool flex and e-spool SPC with manual extension if only one cable has to be guided very slowly or by hand.
  • e-spool theatre for overhead applications in public spaces
  • All other e-spool spring cable drums must be selected according to the extension length and filling volume/cable diameter.
  • e-spool flex with 10,000 movements
  • e-spool standard with 70,000 cycles
  • e-spool HD with 40,000 cycles
  • e-spool theatre with 40,000 cycles
  • In the case of unshielded cables, use cables with a TPE outer jacket wherever possible.
  • Use shielded cables from the CFROBOT family.
  • Make sure that all cables should have an outer diameter of <17mm.
  • Do not exceed the maximum bend radii of 44mm in the inner radius and 77mm in the outer radius.

Dynamic parameters

e-spool configurator
Max. speed 1m/s
Max. acceleration 2m/s2
Max. lateral speed 1m/s
Max. lateral acceleration 1m/s2 (radial) 0.25m/s2 (axial)

Distribution rules for the e-spool

Assembly instructions

e-spool assembly instructions

Documentation - assembly instructions

Realised in practice

Winding system

Winding system with e-spool

e-spool applications

  • Outdoor applications
  • e-spool applications that are operated overhead in public spaces (spectator stands, stages etc.)

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation