Robot arm next to a robot equipment configurator on an orange background.

Shop

triflex R shopping card with orange product and shopping cart symbol.

Product information

Triflex R product info with magnifying glass and info symbol.

Service, videos, advice ...

Two configurators

triflex R configurator with robot arm and energy chain for 3D cable routing.

New products overview

Free robotics box

Robotik Box with brochures and product samples from igus.

Free TRC and TRE sleeve sample

igus triflex R TRE TRC cable protection system shown in three views.
  • Convince yourself of the product quality
  • The sleeve provides additional information about the product that may not be recognisable at first glance
  • 5 chain links TRE.50.080.0.B
  • 4 chain links TRC.50.080.0
  • 1 mounting bracket with strain relief TR.50.01

Free TRL and TRLF sleeve sample

triflex R TRLF energy chain with mounting element and three-arm ring holder.
  • Convince yourself of the product quality of the light 3D drag chain
  • The sleeve provides additional information about the product that may not be recognisable at first glance
  • 5 chain links TRL.60.087.0
  • 4 chain links TRLF.65.100.0.B
  • 1 light mounting bracket with strain relief TL.60.01.Z1

Energy supply for Scara robots

Scara Cable Solution on a SCARA robot in a production hall, with a cable routing detail.

SCARA cable solution

  • Nominal hose widths 29mm (inside)
  • Sizes 23 and 36mm pending
  • The backbone for cable guide on SCARA robots
  • Easy to retrofit
  • Rotatable
  • To increase the service life of corrugated hoses on SCARA robots.
Clean SCARA Cable Solution on a SCARA robot in a cleanroom with a magnified hose detail.

Clean SCARA Cable Solution

  • Suitable for cleanrooms according to IPA certificate ISO Class 2
  • Safer guidance of cables and hoses in cleanrooms
  • e-skin® soft is easy to fill
  • All individual components can be retrofitted
  • Rotatable
  • Over 2,000,000 test cycles already completed in the igus® cleanroom test laboratory

Areas of application + application examples from our customers

Automated robotic system for producing fuel tanks in a factory hall.

Further robotics products

TRX revolutionises energy supply on robots

  • The TRX complements the functions of the triflex R series and now also makes them telescopic
  • Thanks to their patented type, the TRX chain links allow a length compensation of up to 36% without losing the connection to each other or the torsion resistance.
  • The rubber band inside the TRX always brings the chain links back to their starting point and the retraction force can be adjusted via the rubber band
  • Weight reduction of up to 83% compared to a solution with a retraction system (RSP)
  • The TRX design study is currently 100% compatible with the TRE.60.087.0.B, with other chain sizes to follow
Triflex R CF energy chain for robots with a multicore cable cross-section.

chainflex robot cables

Triflex R cable carrier with guided cables at a machine connection.

triflex R readychain

triflex R Readycable with two connection cables and connectors.

readycable robot cables

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o. - igus® Distribution Partner+385 1 3874334Write e-mail

Shipping and consultation