Materials high temperature banner

What can iglidur® materials for high temperatures do?

  • Up to 150MPa static
  • For temperatures from -100°C to +250°C in continuous operation
  • Universal chemical resistance
  • Fulfils the fire protection requirements of the US Federal Aviation Administration (FAA) for aircraft interiors
  • High compressive strength
iglidur® X material
  • Service life up to six times higher than that of iglidur® X
  • Continuous operating temperatures of up to +250°C
  • Up to 50% higher press-fit than iglidur® X
  • High compressive strength
iglidur® X6 material
  • Resistant to wear and impacts even when submitted to high loads and temperatures
  • Very wear-resistant especially under high loads
  • High thermal resistance
  • For extreme loads
iglidur® Z material
  • Extreme wear resistance when combined with soft shafts and high temperatures of up to +200°C
  • Good chemical resistance
  • High flexibility
iglidur® V400 material
  • Withstands continuous temperatures of up to +180°C
  • High media resistance
  • Corrosion-free
  • Suitable for wet environments
iglidur® HSD350 material
  • For use under water at high temperatures
  • For fast and continuous movements
  • Free from lubrication and maintenance
iglidur® UW500 material

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation