The carbon SAW linear module in lightweight construction

Very lightweight, very robust

  • Robust and rigid carbon profile
  • Lubricant and maintenance-free
  • Customised stroke lengths, max. 300 mm
  • Drive: trapezoidal or steep thread
  • For manual adjustments
igus SAW-0630-P carbon linear module
  • max. stroke length: 300 mm
  • Profile material: Carbon
  • carriage length: 60 mm
  • carriage width: 54 mm
  • max. stat. Load capacity:
    • Axial: 50 N
    • Radial: 50 N
Lightweight SAW-0630-P carbon linear module
Lightweight SAW-0630-P carbon linear module

Product services

Catalogue

Download catalogue data

Product enquiry

Request a quotation

Online configurator

Free online configurator

Technical options for SAW-0630-P

Lead screw materials

igus lead screw material

Electric drive systems: electric motors from igus

Stepper motors for linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Lead screw clamping for drylin linear modules

Digital position indicator

Digital position indicator for drylin linear modules

drylin hand wheels

drylin hand wheel for linear modules

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation