Products for model making

Lightweight and a high load capacity

  • Cost-effective
  • Save installation space and weight
  • Maintenance-free for 24/7 use
  • Fast delivery
  • Simple assembly
  • Complete system or individual components with no minimum order quantity
  • Service life calculation
  • Quiet and low vibration
Model airplane on grass with landing gear extended.
iglidur bearing formed from many small cylindrical elements.

iglidur plain bearings

  • Light and quiet
  • Insensitive to dirt
  • Large standard range and customised design
igubal rod end with metal bushing.

igubal® spherical bearings

  • Up to 40 % cheaper than metal spherical plain bearings
  • 80 % lighter than metal alternatives
  • Lubrication-free and therefore low-maintenance
iglidur PRT slewing ring bearing with holes and screws.

Slewing ring bearings (PRT)

  • Very light
  • Splittable bearing for difficult installation situations
  • Suitable for applications with high loads
Three xiros ball bearings in white, blue, and dark gray side by side.

xiros ball bearings

  • Robust
  • Corrosion-free
  • Predictable service life
drylin-N linear guide with brass bushings in a guide profile.

drylin N low-profile guide systems

  • Very lightweight
  • Low installation height, 6-12mm
  • Numerous carriage options
The E2 micro energy chain guides a green cable and a red pencil.

e-chains E2 micro

  • For the smallest installation spaces
  • Strong, light and quiet
  • Ideal for highly dynamic applications

Success stories

Ornithopter: flying robot with historical origins

igubal KBRM manus ornithopter with a detailed view of the drive mechanism.

Lightweight flanged ball bearings in model aeroplane for remote sensing

Model airplane on grass with a long wing and rear tail booms.

Remote-controlled RC cars for off-road use

Model of an off-road vehicle with tracks and igus components.

Whisper-quiet energy supply at Knuffingen Airport

THAI aircraft in a miniature airport scene with runway and grass areas.

Pole position in model racing

RC bike with red fairing and visible igus branding in model racing.

Drive without lubrication

Model of an orange RhB locomotive with pantograph on a neutral background.

More information

Online tools

Tablet with the iglidur expert system held in a production plant.

Special and drawing parts

Various igus special and drawing parts made of plastic, including gears, bushings and bearings.

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o. - igus® Distribution Partner+385 1 3874334Write e-mail

Shipping and consultation