ReBeL® in the restaurant

Cost-effective and compact: gearbox system for service robotics

ReBeL®: fully integrated single joints

ReBeL gearbox system
  • can be integrated up to 5 x faster than gearboxes without a control system
  • up to 8 x more torque than RL-S-17
  • 2 sizes
  • 25% lighter than standard strain wave gears on the market
ReBeL gearbox system
  • A: Output with encoder and mounting flange
  • B: tribologically optimised plastic shaft gearbox
  • C: Brushless DC motor (external rotor)
  • D: CAN-BUS motor driver board

Two sizes, one idea: fully integrated strain wave gear

ReBeL gearbox, installation size 80

installation size 80

  • Outer diameter: 80 mm
  • Height: 58 mm
  • Weight: 330 g
  • max. Output torque: 2.5 Nm
  • Nominal torque: 2 Nm
  • speed output: 10 1/min.
  • Gear ratio: 50:1
  • Mechanical service life: 1,000,000 cycles/min.
  • part number: RL-SE-80-50-XXXX
ReBeL® Gearbox installation size 105

installation size 105

  • Outer diameter: 105 mm
  • Height: 66 mm
  • Weight: 900 g
  • max. Output torque: 20 Nm
  • Nominal torque: 15 Nm
  • speed output: 10 1/min.
  • Gear ratio: 70:1
  • Mechanical service life: 1,000,000 cycles/min.
  • part number: RL-SE-105-70-XXXX

Programme and test the application in advance free of charge

ReBeL joint
LCA Applications

Low Cost Automation - Fields of Application

ReBeL® configurator

Cobot configurator

shopping icon

Low Cost Automation-Shop

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation