Industrial plug-in connectors and accessories

The variety of industrial plug-in connectors from igus

FAQ Frequently asked questions about industrial plug-in connectors

  • Signal and power connector from TE Connectivity (Intercontec)
  • Housings and inserts from Harting (Mono and HanModular)
  • M8 & M12 plug-in connectors from Binder
  • Sub-D from FCT Molex
  • Signal connector from Yamaichi
  • Cable glands from Hummel
  • Module Connect from igus
  • Connectors are fitted with contact pins that fit snugly into the openings of the sockets and thus transmit the flow of electric current or light waves. Connectors that are part of devices are referred to as built-in connectors.
  • Connectors, which are used for the power supply, are also called power plug-in connectors.
  • Signal plug-in connectors are used to forward information, data and signals
  • Sockets at the end of a cable are also called couplings.

Benefits of igus connectors

  • Fast delivery
  • High material availability
  • 100% tested and with guarantee
  • Useful tools such as crimping pliers
  • Can also be assembled with cable
  • From batch size 1 to high volume

The best of two manufacturers combined in one cable

igus cable harnessing with HARTING

What are the advantages of machine-supported soldering or solder connections?

RC soldering

Find your industrial plug-in connectors in the online shop

Move Module Connect into the shopping cart at a click ...

Modules Connect available in the shop

Save costs with connector service packs

Connector and connector service packs
  • Housing & insulation insert
  • Strain relief & crimp/solder contacts
  • In any quantity
  • Thousands of connector components from stock
  • Purchasing: Only one order number - everything from a single source
  • Simple quality assurance for incoming goods inspection
  • Internal logistics: Only one storage location & fast identification
  • Fully commissioned and packaged

More security and safety for your industrial connectors with the ibow

How the ibow works

ibow - Angle adapter for plug-in connectors

  • Defined bending
  • Rotation angle freely selectable
  • Installation without opening the connector
  • Can be retrofitted or supplied as a readycable
  • Option: colour-coded or with labelling

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation