<strong>drylin® E electric motors</strong><br><font size="7">Ready to ship in 24hrs</font>

drylin E electric motors

Ready for ship in 24 hours

Automation with stepper motors, DC motors and EC/BLDC motors

Stepper motors drylin E for drive technology
  • Powerful in 5 sizes
  • Motors with metric connector or stranded wires
  • Safety with encoder and brake
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
Direct current motors and DC motors drylin E
  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speeds up to 440rpm
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
EC motor drylin E, brushless DC motor
  • With Hall and encoder
  • Sizes NEMA: 17, 23 and 34
  • Virtually wear-free
  • Very high speeds
  • More cost-effective than conventional servomotors
Lead screw stepper motor drylin E
  • 3 sizes with holding torque 0.1-2Nm
  • 7 lead screw types with pitches from 0.8-50mm
  • Matching lead screw nuts available
  • Lead screw can be attached from both sides for stepper motor without encoder
Stepper motor with IP68 protection against water
  • Installation size: NEMA23/flange dimension 56mm
  • Protection class - motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Rated current: 4.20A
  • Motor connection: Terminal box
Direct-current motors with worm gear drylin E
  • With spline
  • Space-saving & quiet
  • Torques from 0.75Nm to 2.00Nm
  • Speeds up to 350rpm
  • Position encoder included

Why drylin E motors?

Delivery 24 hours

Ready to ship in 24hrs

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

drylin E product finder

For electric motors

Motor configurator

For electric linear drives

Drive technology configurator

For lead screw motors

Lead screw motor configurator

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
Information on motor control systems
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Application examples with igus motors

Application VonJan Laser

Positioning in the laser application laboratory

Motors application example XXL scanner

XXL X-ray scanner

Twaxis mirror ceiling

Motorised mirror ceiling consisting of 120 mirrors

Smooth movement in the sensor test rig

Smooth movement in the sensor test bench

AWB

Further application examples

You might also be interested in

drylin E motor drive

Gearbox
  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available

drylin E jaw couplings

Coupling
  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C

drylin E switching power supply units

Power-supply components
  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls

drylin E motor cables

DRE_PROD_motor_cable_collection
  • Lengths of 3m, 5m, 10m or 20m
  • Various outer materials
  • Straight and angled connectors
  • Available from stock

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail 

Shipping and consultation