Applications for bearings and energy supply systems in trucks

Find the right product for every installation point and requirement


e-spool flex on the front of a truck for commercial vehicles.

Efficient power supply for your trailer

  • No sliding contacts. No corrosion. No loss of conductivity.
  • Extension length up to 15 metres
  • Space-saving and universally assembly
  • Easy replacement of the cable used, making it adaptable

Trailer with four heavy-duty bearings beside a truck and trailer.

Extra-strong heavy-duty bearings for up to 180MPa dynamic load

  • Extremely resilient and high running performance with pulsating or point loads up to 140MPa dynamic: igutex TX1
  • Extremely resilient for particularly high running performance with pulsating or point loads up to 180MPa: igutex TX3
  • Wear-resistant on challenging mating surfaces such as HR carbon steel or 40Cr with pulsating or point loads up to 75MPa: iglidur W300E
  • Highly wear-resistant with pulsating or point loads up to 75MPa: iglidur Q3E

Exterior

Manus wheel module with a large tire for an industrial mobility solution.

Swing axles

Two heavy vehicle wheels, heavily soiled, on one axle.
Lowbed trailer for construction machinery with a separate chassis and extended load bed.

Telescopic semi-trailers

A large wind turbine blade is transported on a heavy-duty trailer.
Tail lift mounting on a commercial vehicle with e-chain and bearing support.

Tail lift

Truck with a tail lift and open side compartments for technical equipment.
Tipper truck with its bed raised.

Tipping hydraulics

Tipper semi-trailer with raised body in an exhibition hall.
Roll system with igus guide rollers on a commercial vehicle side curtain.

Side tarp curtains

opti flow system on a truck trailer with marked bearing points for better aerodynamics.

Rear wind deflector

Trailer door with igus bearing positions and guide elements at the rear of the truck.

Door locking

iglidur Piglidur P210iglidur G
Door hinge with igus plain bearing on a metal flap.

Door hinge

iglidur G
Truck suspension with an igus energy chain on the axle.

Leaf spring suspension

Truck brake system with igus components in a 3D rendering.

Brake system

Lifting device with a hand crank and lever mechanism for manual height adjustment.

Trailer support

iglidur P210iglidur Qiglidur G1
Metal hinge bearing with bushing for a flap door.

Flap hinge

iglidur G
Truck front axle with bearing and joint components.

Front axle

Front spoiler with dryspin threaded parts on the front of a white vehicle.

Front spoiler

Articulated truck with tilted cab and visible chassis.

Cab tilting mechanism

iglidur P210
Wind deflector on the trailer with mounting points for the bearings.

Wind deflector system

Mirror bracket for a truck side mirror with black articulated arms.

Exterior mirrors

iglidur Piglidur J
Cab suspension for truck and trailer with damping elements.

Cabin dampening

iglidur H4

Interior and engine compartment

Seat adjustments

Steering linkage for tractor unit and trailer with a joint arm and rod.

Steering linkage

iglidur J
Gear lever with mechanical actuation unit and orange adjustment knobs.

Gear lever

iglidur J
Gearbox model with orange connecting elements and cable on the housing.

Gearbox

igubal coupling joints

Online trade show stand and roadshows

Virtual trade show stand

Virtual igus trade fair stand for IMPS Automotive with product walls and exhibits.

Roadshow on site

igus roadshow XXL truck in a hall with its exhibition area extended.

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o. - igus® Distribution Partner+385 1 3874334Write e-mail

Shipping and consultation