SCARA robot

SCARA Animation

With 3- or 4-axis for reliable work in the laboratory from €2,236.88

  • Plug-and-play control hardware including free software
  • 3 sizes, with or without panelling
  • Short delivery times

Tech facts about igus® SCARA robots

icon strength

Up to 2kg payload

icon reach

Up to 560 x 500mm reach

icon DOF

Up to 4 degrees of freedom

icon speed

Speed max. 25 picks/min

icon repeatability

Repeatability: ± 0.5mm

icon temperature

Protection class IP45

SCARAs in action

Current igus SCARA models

RL-SCR-0100

RL-SCR-0100

RL-SCR-3101

RL-SCR-3101

RL-A9.0216

RL-A9.0216

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation