Cost-effective improvement of railway technology with energy supply and bearing technology

Tech up, cost down with high-performance polymers and flexible cables with EN 45545

Application examples from railway technology

CF9.UL tram with doors open at the platform.

Space-saving light-rail doors

E-scooter lift for public transport with information and service monitors in Deutsche Bahn’s Ideenzug.

Deutsche Bahn IdeasTrain

Overview of railway technology applications and igus components in several detail views.

All application examples

Application areas in railway technology

  • Durable products, service life predictable with free online tools
  • Numerous igus products meet Hazard Level 3 according to DIN EN 45545 or NFPA 130
  • Special plain bearing materials also fulfil requirement sets R22 and R23, while certain cables fulfil R15 and R16
  • Maintenance-free, vibration-dampening bearing technology without any additional lubrication
  • High temperature resistance from -50°C to +170°C

Cost-effective igus polymer products for rail technology

High-temperature plain bearings

  • EN 45545 HL3
  • High wear resistance
  • iglidur RW370: meets requirement set R22/R23
  • iglidur G V0: meets requirement set R24
  • iglidur J350 high dimensional stability at continuous operating temperatures of up to +180°C

Control cables for compact passenger doors

  • Robust and durable thanks to TPE outer jacket
  • Suitable for limited installation space
  • A guarantee of up to 4 years
  • Control cable CF9.UL

e-chains easy chain and E2 micro

  • EN 45545 HL3, R22/R23
  • NFPA130
  • Silent and smooth operation
  • easy chain: easy to fill, for high accelerations
  • E2 micro: extremely small inner heights and bend radii, high torsional resistance
Four Dryspin threaded spindles with different sliding nuts on a light background.

Spindle nuts iglidur J350

  • EN 45545 HL3, R24
  • In trapezoidal and high helix thread, cylindrical design or as flange types
  • Quiet, vibration-free operation
Two plastic gears, one beige and one white, side by side on a light background.

Spur gears

  • Customised configuration with no minimum order quantity
  • High wear resistance
  • Noise-reducing
iglidur round bar in two diameters.

iglidur RW370 round bar

  • EN 45545 HL3, R22/23
  • High wear resistance
  • Low coefficient of friction

Tested in the test laboratory for use in the real world

More information

Online tools

Tablet with the iglidur expert system held in a production plant.

Special and drawing parts

Various igus special and drawing parts made of plastic, including gears, bushings and bearings.

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o. - igus® Distribution Partner+385 1 3874334Write e-mail

Shipping and consultation