drylin antic-reflective drive and linear technology

Placeholder
Placeholder

Black surface reduces light reflection


Your advantages with drylin products

Advantage of anti-reflective products

Anti-reflect

Advantage of lubrication-free products

Lubrication-free

Advantage of quiet products

Quiet

Advantage of corrosion-free products

Corrosion-free

Maintenance-free

Maintenance-free

Advantage of lightweight products

Lightweight


Anti-reflect products

Anti-reflective profile rails

drylin W profile rails

  • With or without standard holes
  • Aluminium linear rails
Anti-reflective profile carriages

drylin W profile carriages

  • Linear carriages in a variety of sizes
  • Various lengths and widths
Anti-reflective pre-load prism slides

drylin NSV pre-load prism slides

  • Controlled adjustment without stick-slip effect
  • Defined driving forces
Anti-reflective prism rails

drylin N low-profile linear guides

  • System heights from 6 to 9mm
  • Widths from 17 to 80mm
Anti-reflective telescopic rails

drylin NT telescopic rail

  • Extension lengths up to 2,000mm
  • Lightweight design, quiet adjustment
SLW-0620-BB-FLZ-AR

drylin SLW-0620 miniature

  • For the smallest applications
  • Only 32mm wide and 22mm high
SLW-XY-0620-AR

drylin SLW-XY XY table

  • Two adjustment directions
  • One module for work surfaces up to 100 x 100mm
SLWC-0620-FL-AR

drylin SLWC-0620 miniature

  • Control unit with stepper motor
  • Delivered ready to connect
SLW-BB-0670-FLS-AR

drylin SLW-0670-FLS with lead screw

  • Manual or electrical adjustment
  • Extremely flat type (20mm)

Anti-reflect application example

The right setting with drylin N pre-load prism slide

Electric adjustment system

Spiel- und wartungsfreie Linearführungen in immersiven Simulations-Plattformen

Your digital helpers for drive and linear technology

Linear technology expert

Linear technology expert

Drive technology configurator

Drive technology configurator


NTP sample

Free drylin NTP sample

White paper Toothed belt or lead screw drive

Download white paper

White paper on telescopic rails

White paper on telescopic rails

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation