Plastic ball bearings: Lubrication and maintenance-free

xiros bearing compared with a rusted metal bearing.

The advantages at a glance

Heat resistant/temperature resistant

Resistant to chemicals

Virtually rust-free

Particularly lightweight

FDA-compliant

Non-magnetic

Xiros bearing configurator on a laptop, beside a bearing housing and arrows to the finished ball bearing.

Ball bearings made to measure

xiros ball bearings for high-temperature and chemical applications on a technical background.

Materials and substances

xiros bearing made from recycled plastic in a circular design.

New products

Where are ball bearings used? And what types are there?

Two men hold a cylindrical bearing component in front of machine parts in a production hall.
The smooth running of the ball bearings in the guide rollers is very important for us. In the past, we used metal bearings here. However, these were not light enough, sometimes making the complete roller stop and the label tape would slip over it.

Sören Meissner

Design engineer for labelling technology at Krones AG

Calculate service life

xiros service life calculator on a laptop with a ball bearing shown.

Consulting

I look forward to answering your questions

Hennlich, Industrijska d.o.o.+385 1 3874334Write e-mail

Shipping and consultation